SLOS460B March   2005  – September 2025 LP2902 , LP324

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VCC Supply voltage Single supply 32 V
Dual supply ±16
VID Differential input voltage(3) 32 V
VI Input voltage (either input) –0.3 32 V
Duration of output short-circuit to ground (one amplifier) at or less than
TA = 25°C, VCC ≤ 15V(4)
Unlimited
TJ Operating virtual junction temperature  150 °C
Tstg Storage temperature  –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values (except differential voltages and VCC specified for the measurement of IOS) are with respect to the network ground (GND).
Differential voltages are at IN+, with respect to IN–.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.