SLOS487A June   2007  – March 2025 TL4051A , TL4051A12 , TL4051B , TL4051B12 , TL4051C , TL4051C12

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings #GUID-19DC26E8-D6A2-4DC2-B060-CBAB9083A539/SLCS1465781
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 TL4051x12I Electrical Characteristics
    5. 5.5 TL4051x12Q Electrical Characteristics
    6. 5.6 TL4051xI (Adjustable Version) Electrical Characteristics
    7. 5.7 TL4051xQ (Adjustable Version) Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Functional Block Diagram
  8. 7 Application Information
    1.     18
    2. 7.1 Output Capacitor
    3. 7.2 SOT-23 Pin Connections
    4. 7.3 Adjustable Version
    5. 7.4 Cathode and Load Currents
  9. 8 Device and Documentation Support
    1. 8.1 Ordering Information #GUID-976CEE24-7363-4E17-A58C-B4BF51CF6EAF/SLOS4878286
    2. 8.2 Ordering Information #GUID-673FAB83-2025-46A0-94B9-74C174333480/SLOS4875645
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TL4051 series of shunt voltage references are versatile easy-to-use references designed for a wide array of applications. The device is available in a fixed 1.225V output or an adjustable output whose voltage is determined by an external resistor divider. The device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to maintain a stable output voltage over a wide range of operating currents and temperatures.

The TL4051 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for any application. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45μA (typical), the TL4051 also is an excellent choice for portable applications.

The TL4051xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4051xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.