SLOS795F September 2013 – October 2017 TAS5414C-Q1
PRODUCTION DATA.
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| MIN | MAX | ||||
| PVDD | DC supply voltage range | Relative to GND | –0.3 | 30 | V |
| PVDDMAX | Pulsed supply voltage range | t ≤ 100 ms exposure | –1 | 50 | V |
| PVDDRAMP | Supply voltage ramp rate | 15 | V/ms | ||
| IPVDD | Externally imposed dc supply current per PVDD or GND pin | ±12 | A | ||
| IPVDD_MAX | Pulsed supply current per PVDD pin (one shot) | t < 100 ms | 17 | A | |
| IO | Maximum allowed dc current per output pin | ±13.5 | A | ||
| IO_MAX (1) | Pulsed output current per output pin (single pulse) | t < 100 ms | ±17 | A | |
| IIN_MAX | Maximum current, all digital and analog input pins(2) | DC or pulsed | ±1 | mA | |
| IMUTE_MAX | Maximum current on MUTE pin | DC or pulsed | ±20 | mA | |
| IIN_ODMAX | Maximum sink current for open-drain pins | 7 | mA | ||
| VLOGIC | Input voltage range for pin relative to GND (SCL, SDA, I2C_ADDR pins) | Supply voltage range: 6V < PVDD < 24 V |
–0.3 | 6 | V |
| VMUTE | Voltage range for MUTE pin relative to GND | Supply voltage range: 6 V < PVDD < 24 V |
–0.3 | 7.5 | V |
| VSTANDBY | Input voltage range for STANDBY pin | Supply voltage range: 6 V < PVDD < 24 V |
–0.3 | 5.5 | V |
| VOSC_SYNC | Input voltage range for OSC_SYNC pin relative to GND | Supply voltage range: 6 V < PVDD < 24 V |
–0.3 | 3.6 | V |
| VGND | Maximum voltage between GND pins | ±0.3 | V | ||
| VAIN_AC_MAX_5414 | Maximum ac-coupled input voltage for TAS5414C-Q1(2), analog input pins | Supply voltage range: 6 V < PVDD < 24 V |
1.9 | Vrms | |
| VAIN_AC_MAX_5424 | Maximum ac-coupled differential input voltage for TAS5424C-Q1(2), analog input pins | Supply voltage range: 6 V < PVDD < 24 V |
3.8 | Vrms | |
| TJ | Maximum operating junction temperature range | –55 | 150 | °C | |
| Tstg | Storage temperature | –55 | 150 | °C | |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2500 | V | |
| Charged device model (CDM), per AEC Q100-011 DKE Package |
Corner pins excluding OSC_SYNC | ±1000 | V | ||
| All other pins (including OSC_SYNC) except CP pin | ±500 | ||||
| CP pin (Non-Corner Pin) | ±400 | ||||
| Charged device model (CDM), per AEC Q100-011 PHD Package |
Corner pins excluding SCL | ±750 | V | ||
| All pins (including SCL) except CP and CP_Top | ±600 | ||||
| CP and CP_Top pins | ±400 | ||||
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| PVDDOP | DC supply voltage range relative to GND | 6 | 14.4 | 24 | V | |
| VAIN_5414 (2) | Analog audio input signal level (TAS5414C-Q1) | AC-coupled input voltage | 0 | 0.25–1(3) | Vrms | |
| VAIN_5424 (2) | Analog audio input signal level (TAS5424C-Q1) | AC-coupled input voltage | 0 | 0.5–2(3) | Vrms | |
| TA | Ambient temperature | –40 | 105 | °C | ||
| TJ | Junction temperature | An adequate heat sink is required to keep TJ within specified range. | –40 | 115 | °C | |
| RL | Nominal speaker load impedance | 2 | 4 | Ω | ||
| VPU | Pullup voltage supply (for open-drain logic outputs) | 3 | 3.3 or 5 | 5.5 | V | |
| RPU_EXT | External pullup resistor on open-drain logic outputs | Resistor connected between open-drain logic output and VPU supply | 10 | 50 | kΩ | |
| RPU_I2C | I2C pullup resistance on SDA and SCL pins | 1 | 4.7 | 10 | kΩ | |
| RI2C_ADD | Total resistance of voltage divider for I2C address slave 1 or slave 2, connected between D_BYP and GND pins | 10 | 50 | kΩ | ||
| RREXT | External resistance on REXT pin | 1% tolerance required | 19.8 | 20 | 20.2 | kΩ |
| CD_BYP , CA_BYP |
External capacitance on D_BYP and A_BYP pins | 10 | 120 | nF | ||
| COUT | External capacitance to GND on OUT_X pins | 150 | 680 | nF | ||
| CIN | External capacitance to analog input pin in series with input signal | 0.47 | μF | |||
| CFLY | Flying capacitor on charge pump | 0.47 | 1 | 1.5 | μF | |
| CP | Charge pump capacitor | 50V needed for Load Dump | 0.47 | 1 | 1.5 | μF |
| CMUTE | MUTE pin capacitor | 100 | 220 | 1000 | nF | |
| COSCSYNC_MAX | Allowed loading capacitance on OSC_SYNC pin | 75 | pF | |||
| PARAMETER | VALUE (Typical) | UNIT | |
|---|---|---|---|
| RθJC | Junction-to-case (heat slug) thermal resistance, DKE package | 1 | °C/W |
| RθJC | Junction-to-case (heat slug) thermal resistance, PHD package | 1.2 | |
| RθJA | Junction-to-ambient thermal resistance | This device is not intended to be used without a heatsink. Therefore, RθJA is not specified. Refer to the Thermal Information section. | |
| Exposed pad dimensions, DKE package | 13.8 × 5.8 | mm | |
| Exposed pad dimensions, PHD package | 8 × 8 | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING CURRENT | ||||||
| IPVDD_IDLE | PVDD idle current | All four channels in MUTE mode | 170 | 220 | mA | |
| IPVDD_Hi-Z | All four channels in Hi-Z mode | 93 | ||||
| IPVDD_STBY | PVDD standby current | STANDBY mode, TJ ≤ 85°C | 2 | 10 | μA | |
| OUTPUT POWER | ||||||
| POUT | Output power per channel | 4 Ω, PVDD = 14.4 V, THD+N ≤ 1%, 1 kHz, Tc = 75°C | 23 | W | ||
| 4 Ω, PVDD = 14.4 V, THD+N = 10%, 1 kHz, Tc = 75°C | 25 | 28 | ||||
| 4 Ω, PVDD = 24 V, THD+N = 10%, 1 kHz, Tc = 75°C | 63 | 79 | ||||
| 2 Ω, PVDD = 14.4 V, THD+N = 1%, 1 kHz, Tc = 75°C | 38 | |||||
| 2 Ω, PVDD = 14.4 V, THD+N = 10%, 1 kHz, Tc = 75°C | 40 | 50 | ||||
| PBTL 2-Ω operation, PVDD = 24 V, THD+N = 10%, 1 kHz, Tc = 75°C | 150 | |||||
| PBTL 1-Ω operation, PVDD = 14.4 V, THD+N = 10%, 1 kHz, Tc = 75°C | 90 | |||||
| EFFP | Power efficiency | 4 channels operating, 23-W output power/ch, L = 10 μH, TJ ≤ 85°C | 90% | |||
| AUDIO PERFORMANCE | ||||||
| VNOISE | Noise voltage at output | Zero input, and A-weighting | 60 | 100 | μV | |
| Channel crosstalk | P = 1 W, f = 1 kHz, enhanced crosstalk enabled via I2C (reg. 0x10) | 70 | 85 | dB | ||
| CMRR5424 | Common-mode rejection ratio (TAS5424C-Q1) | f = 1 kHz, 1 Vrms referenced to GND, G = 26 dB | 60 | 75 | dB | |
| PSRR | Power-supply rejection ratio | PVDD = 14.4 Vdc + 1 Vrms, f = 1 kHz | 60 | 75 | dB | |
| THD+N | Total harmonic distortion + noise | P = 1 W, f = 1 kHz | 0.02% | 0.1% | ||
| fS | Switching frequency | Switching frequency selectable for AM interference avoidance | 336 | 357 | 378 | kHz |
| 392 | 417 | 442 | ||||
| 470 | 500 | 530 | ||||
| RAIN | Analog input resistance | Internal shunt resistance on each input pin | 63 | 85 | 106 | kΩ |
| VIN_CM | Common-mode input voltage | AC-coupled common-mode input voltage (zero differential input) | 1.3 | Vrms | ||
| VCM_INT | Internal common-mode input bias voltage | Internal bias applied to IN_M pin | 3.3 | V | ||
| G | Voltage gain (VO/VIN) | Source impedance = 0 Ω, gain measurement taken at 1 W of power per channel | 11 | 12 | 13 | dB |
| 19 | 20 | 21 | ||||
| 25 | 26 | 27 | ||||
| 31 | 32 | 33 | ||||
| GCH | Channel-to-channel variation | Any gain commanded | –1 | 0 | 1 | dB |
| PWM OUTPUT STAGE | ||||||
| RDS(on) | FET drain-to-source resistance | Not including bond wire resistance, TJ = 25°C | 65 | 90 | mΩ | |
| VO_OFFSET | Output offset voltage | Zero input signal, G = 26 dB | ±10 | ±50 | mV | |
| PVDD OVERVOLTAGE (OV) PROTECTION | ||||||
| VOV_SET | PVDD overvoltage shutdown set | 24.6 | 26.4 | 28.2 | V | |
| VOV_CLEAR | PVDD overvoltage shutdown clear | 24.4 | 25.9 | 27.4 | V | |
| PVDD UNDERVOLTAGE (UV) PROTECTION | ||||||
| VUV_SET | PVDD undervoltage shutdown set | 4.9 | 5.3 | 5.6 | V | |
| VUV_CLEAR | PVDD undervoltage shutdown clear | 6.2 | 6.6 | 7 | V | |
| AVDD | ||||||
| VA_BYP | A_BYP pin voltage | 6.5 | V | |||
| VA_BYP_UV_SET | A_BYP UV voltage | 4.8 | V | |||
| VA_BYP_UV_CLEAR | Recovery voltage A_BYP UV | 5.3 | V | |||
| DVDD | ||||||
| VD_BYP | D_BYP pin voltage | 3.3 | V | |||
| POWER-ON RESET (POR) | ||||||
| VPOR | PVDD voltage for POR | I2C active above this voltage | 4 | V | ||
| VPOR_HY | PVDD recovery hysteresis voltage for POR | 0.1 | V | |||
| REXT | ||||||
| VREXT | Rext pin voltage | 1.27 | V | |||
| CHARGE PUMP (CP) | ||||||
| VCPUV_SET | CP undervoltage | 4.8 | V | |||
| VCPUV_CLEAR | Recovery voltage for CP UV | 4.9 | V | |||
| OVERTEMPERATURE (OT) PROTECTION | ||||||
| TOTW1_CLEAR | Junction temperature for overtemperature warning | 96 | 112 | 128 | °C | |
| TOTW1_SET / TOTW2_CLEAR |
106 | 122 | 138 | °C | ||
| TOTW2_SET / TOTW3_CLEAR |
116 | 132 | 148 | °C | ||
| TOTW3_SET / TOTSD_CLEAR |
126 | 142 | 158 | °C | ||
| TOTSD | Junction temperature for overtemperature shutdown | 136 | 152 | 168 | °C | |
| TFB | Junction temperature for overtemperature foldback | Per channel | 130 | 150 | 170 | °C |
| CURRENT LIMITING PROTECTION | ||||||
| ILIM | Current limit (load current) | Level 1 | 5.5 | 7.3 | 9 | A |
| Level 2 (default) | 10.6 | 12.7 | 15 | |||
| OVERCURRENT (OC) SHUTDOWN PROTECTION | ||||||
| IMAX | Maximum current (peak output current) | Level 1 | 7.8 | 9.8 | 12.2 | A |
| Level 2 (default), Any short to supply, ground, or other channels | 11.9 | 14.8 | 17.7 | |||
| TWEETER DETECT | ||||||
| ITH_TW | Load-current threshold for tweeter detect | 330 | 445 | 560 | mA | |
| ILIM_TW | Load-current limit for tweeter detect | 2.1 | A | |||
| STANDBY MODE | ||||||
| VIH | STANDBY input voltage for logic-level high | 2 | V | |||
| VIL | STANDBY input voltage for logic-level low | 0.7 | V | |||
| ISTBY | STANDBY pin current | 0.1 | 0.2 | μA | ||
| MUTE MODE | ||||||
| GMUTE | Output attenuation | MUTE pin ≤ 0.5 V for 200ms or I2C Mute Enabled | 100 | dB | ||
| DC DETECT | ||||||
| VTH_DC_TOL | DC detect threshold tolerance | 25% | ||||
| tDCD | DC detect step-response time for four channels | 5.3 | s | |||
| CLIP_OTW REPORT | ||||||
| VOH_CLIPOTW | CLIP_OTW pin output voltage for logic level high (open-drain logic output) | External 47-kΩ pullup resistor to 3 V–5.5 V | 2.4 | V | ||
| VOL_CLIPOTW | CLIP_OTW pin output voltage for logic level low (open-drain logic output) | 0.5 | V | |||
| tDELAY_CLIPDET | CLIP_OTW signal delay when output clipping detected | 20 | μs | |||
| FAULT REPORT | ||||||
| VOH_FAULT | FAULT pin output voltage for logic-level high (open-drain logic output) | External 47-kΩ pullup resistor to 3 V–5.5 V | 2.4 | V | ||
| VOL_FAULT | FAULT pin output voltage for logic-level low (open-drain logic output) | 0.5 | ||||
| OPEN, SHORT DIAGNOSTICS | ||||||
| RS2P, RS2G | Maximum resistance to detect a short from OUT pin(s) to PVDD or ground | 200 | Ω | |||
| ROPEN_LOAD | Minimum load resistance to detect open circuit | Including speaker wires | 300 | 740 | 1300 | Ω |
| RSHORTED_LOAD | Maximum load resistance to detect short circuit | Including speaker wires | 0.5 | 1 | 1.5 | Ω |
| I2C ADDRESS DECODER | ||||||
| tLATCH_I2CADDR | Time delay to latch I2C address after POR | 300 | μs | |||
| VI2C_ADDR | Voltage on I2C_ADDR pin for address 0 | Connect to GND | 0% | 0% | 15% | VD_BYP |
| Voltage on I2C_ADDR pin for address 1 | External resistors in series between D_BYP and GND as a voltage divider | 25% | 35% | 45% | ||
| Voltage on I2C_ADDR pin for address 2 | 55% | 65% | 75% | |||
| Voltage on I2C_ADDR pin for address 3 | Connect to D_BYP | 85% | 100% | 100% | ||
| I2C | ||||||
| tHOLD_I2C | Power-on hold time before I2C communication | STANDBY high | 1 | ms | ||
| fSCL | SCL clock frequency | 400 | kHz | |||
| VIH | SCL pin input voltage for logic-level high | RPU_I2C = 5-kΩ pullup, supply voltage = 3.3 V or 5 V | 2.1 | 5.5 | V | |
| VIL | SCL pin input voltage for logic-level low | –0.5 | 1.1 | V | ||
| VOH | SDA pin output voltage for logic-level high | I2C read, RI2C = 5-kΩ pullup, supply voltage = 3.3 V or 5 V |
2.4 | V | ||
| VO | SDA pin output voltage for logic-level low | I2C read, 3-mA sink current | 0.4 | V | ||
| VIH | SDA pin input voltage for logic-level high | I2C write, RI2C = 5-kΩ pullup, supply voltage = 3.3 V or 5 V |
2.1 | 5.5 | V | |
| VIL | SDA pin input voltage for logic-level low | I2C write, RI2C = 5-kΩ pullup, supply voltage = 3.3 V or 5 V |
–0.5 | 1.1 | V | |
| C I | Capacitance for SCL and SDA pins | 10 | pF | |||
| OSCILLATOR | ||||||
| VOH | OSC_SYNC pin output voltage for logic-level high | I2C_ADDR pin set to MASTER mode | 2.4 | V | ||
| VOL | OSC_SYNC pin output voltage for logic-level low | 0.5 | V | |||
| VIH | OSC_SYNC pin input voltage for logic-level high | I2C_ADDR pin set to SLAVE mode | 2 | V | ||
| VIL | OSC_SYNC pin input voltage for logic-level low | 0.8 | V | |||
| fOSC_SYNC | OSC_SYNC pin clock frequency | I2C_ADDR pin set to MASTER mode, fS = 500 kHz | 3.76 | 4 | 4.24 | MHz |
| I2C_ADDR pin set to MASTER mode, fS = 417 kHz | 3.13 | 3.33 | 3.63 | |||
| I2C_ADDR pin set to MASTER mode, fS = 357 kHz | 2.68 | 2.85 | 3.0 | |||
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| tr | Rise time for both SDA and SCL signals | 300 | ns | ||
| tf | Fall time for both SDA and SCL signals | 300 | ns | ||
| tw(H) | SCL pulse duration, high | 0.6 | μs | ||
| tw(L) | SCL pulse duration, low | 1.3 | μs. | ||
| tsu2 | Setup time for START condition | 0.6 | μs | ||
| th2 | START condition hold time until generation of first clock pulse | 0.6 | μs | ||
| tsu1 | Data setup time | 100 | ns | ||
| th1 | Data hold time | 0(1) | ns | ||
| tsu3 | Setup time for STOP condition | 0.6 | μs | ||
| CB | Load capacitance for each bus line | 400 | pF | ||
Figure 1. SCL and SDA Timing
Figure 2. Timing for Start and Stop Conditions
Figure 3. THD+N vs BTL Output Power at 1kHz
Figure 5. THD+N vs Frequency at 1 Watt
Figure 7. Crosstalk vs Frequency
Figure 9. Efficiency
Figure 4. THD+N vs PBTL Output Power at 1kHz
Figure 6. TAS5424C-Q1
Figure 8. Noise FFT
Figure 10. Device Power Dissipation