SLOS836E May 2013 – June 2016 TAS5729MD
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Temperature | Ambient operating temperature, TA | 0 | 85 | °C |
Supply voltage | DVDD, DRVDD, AVDD | –0.3 | 4.2 | V |
PVDD | –0.3 | 30 | V | |
Input voltage | DVDD referenced digital inputs | –0.5 | DVDD + 0.5 | V |
5-V tolerant digital inputs (2) | –0.5 | DVDD + 2.5(3) | V | |
DR_INx | DRVSS – 0.3 | DRVDD + 0.3 | V | |
HP Load | RLOAD(HP) | 12.8 | N/A | Ω |
Line Driver Load | RLOAD(LD) | 600 | N/A | Ω |
Voltage at speaker output pins | SPK_OUTx | –0.03 | 32 | V |
Voltage at BSTRPx pins | BSTRPx | –0.03 | 39 | V |
Storage temperature, Tstg | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Ambient operating temperature | 0 | 85 | °C |
VDD | DVDD, DRVDD, and AVDD supply | 2.97 | 3.63 | V |
PVDD | PVDD supply | 4.5 | 26.4(1) | V |
VIH | Input logic high | 2 | V | |
VIL | Input logic low | 0.8 | V | |
RHP | Minimum HP load | 16 | Ω | |
RLD | Minimum line driver load | 600 | Ω | |
RSPK(BTL) | Minimum speaker load in BTL mode | 4 | Ω | |
RSPK(PBTL) | Minimum speaker load in post-filter PBTL mode | 4 | Ω | |
LFILT | Minimum output inductance under short-circuit condition | 10 | µH |
THERMAL METRIC(1) | TAS5729MD | UNIT | ||
---|---|---|---|---|
DCA(2) | DCA(3) | |||
48 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 62.6 | 32.6 | °C/W |
RθJC(top) | Junction-to-case (bottom) thermal resistance | 17.9 | 16.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 11.9 | 14.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.8 | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 13.5 | 14.3 | °C/W |
RθJC(bottom) | Junction-to-case (top) thermal resistance | 1.5 | 1.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|IIH| | Input logic high current level | All digital pins | 75 | µA | ||
VIH | Input logic high threshold for DVDD referenced digital inputs | All digital pins | 2 | V | ||
|IIL| | Input logic low current level | All digital pins | 75 | µA | ||
VIL | Input logic low threshold for DVDD referenced digital inputs | All digital pins | 0.8 | V | ||
VOH | Output logic high voltage level | IOH = 4 mA, VDD = 3 V | 2.4 | V | ||
VOL | Output logic low voltage level | IOH = –4 mA, VDD = 3 V | 0.5 | V |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
DMCLK | Allowable MCLK duty cycle | 40% | 50% | 60% | |
fMCLK | Supported MCLK frequencies | 2.8224 | 24.576 | MHz | |
tr
tf |
Rise or fall time for MCLK | 5 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK | Supported SCLK frequencies | Values include 32, 48, and 64 | 32 | 64 | × fS | |
DSCLK | Allowable SCLK duty cycle | 40% | 50% | 60% | ||
tsu2 | Required SDIN setup time before SCLK rising edge | 10 | ns | |||
th2 | Required SDIN hold time after SCLK rising edge | 10 | ns | |||
fS | Supported input sample rates | 8 | 48 | kHz | ||
DLRCLK | Allowable LRCLK duty cycle | 40% | 50% | 60% | ||
tsu1 | Required LRCLK to SCLK rising edge 10 | ns | ||||
th1 | Required LRCLK to SCLK rising edge | 10 | ns | |||
tr, tf | Rise or fall time for SCLK and LRCLK | 8 | ns | |||
Allowable LRCLK drift before LRCLK reset | 4 | MCLKs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OCETHRES | Overcurrent threshold for each BTL output | PVDD = 15 V, TA = 25°C | 4.5 | A | ||
UVETHRES(PVDD) | Undervoltage error (UVE) threshold | PVDD falling | 4 | V | ||
UVETHRES(AVDD) | Undervoltage error (UVE) threshold | AVDD falling | 4.1 | V | ||
UVEHYST(PVDD) | UVE recovery threshold | PVDD rising | 4.5 | V | ||
UVEHYST(AVDD) | UVE recovery threshold | AVDD rising | 2.7 | V | ||
OTETHRES | Overtemperature error (OTE) threshold | 150 | °C | |||
OTEHYST | OTE recovery threshold | 30 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSPK_AMP | Speaker amplifier switching frequency | 11.025-, 22.05-, or 44.1-kHz data rate ±2% | 352.8 | kHz | ||
48-, 24-, 12-, 8-, 16-, or 32-kHz data rate ±2% | 384 | kHz | ||||
RDS(ON) | On resistance of output MOSFET (both high-side and low-side) | PVDD = 15 V, TA = 25°C, die only | 200 | mΩ | ||
PVDD = 15 V, TA = 25°C, includes: die, bond wires, leadframe |
240 | mΩ | ||||
RPD | Internal pulldown resistor at output of each half-bridge making up the full bridge outputs | Connected when drivers are hi-Z to provide bootstrap capacitor charge | 3 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICN(SPK) | Idle channel noise | PVDD = 18 V, A-Weighted | 56 | µVrms | ||
PO(SPK) | Maximum continuous output power per channel | PVDD = 13 V, 10% THD, 1-kHz input signal | 10.5 | W | ||
PVDD = 8 V, 10% THD, 1-kHz input signal | 4 | W | ||||
PVDD = 18 V, 10% THD, 1-kHz input signal | 12 | W | ||||
SNR(SPK) | Signal-to-noise ratio (referenced to 0dBFS input signal) | PVDD = 18 V, A-weighted, f = 1 kHz, maximum power at THD < 1% | 105 | dB | ||
THD+N(SPK) | Total harmonic distortion and noise | PVDD = 18 V; PO = 1 W | 0.15% | |||
PVDD = 13 V; PO = 1 W | 0.13% | |||||
PVDD = 8 V; PO = 1 W | 0.2% | |||||
X-Talk(SPK) | Crosstalk (worst case between L-to-R and R-to-L coupling) | PO = 1 W, f = 1 kHz (BD mode) | –70 | dB | ||
PO = 1 W, f = 1 kHz (AD mode) | –48 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICN(SPK) | Idle channel noise | PVDD = 18 V, A-Weighted | 42 | µVrms | ||
PO(SPK) | Maximum continuous output power per channel | PVDD = 13 V, 10% THD, 1-kHz input signal | 18.9 | W | ||
PVDD = 8 V, 10% THD, 1-kHz input signal | 7.2 | W | ||||
PVDD = 18 V, 10% THD, 1-kHz input signal | 24 | W | ||||
SNR(SPK) | Signal-to-noise ratio (referenced to 0dBFS input signal) | PVDD = 18 V, A-weighted, f = 1 kHz, maximum power at THD < 1% | 105 | dB | ||
THD+N(SPK) | Total harmonic distortion and noise | PVDD = 18 V; PO = 1 W | 0.06% | |||
PVDD = 13 V; PO = 1 W | 0.03% | |||||
PVDD = 8 V; PO = 1 W | 0.15% |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fCP | Charge pump switching frequency | 200 | 300 | 400 | kHz | |
PO(HP) | Headphone amplifier output power | RLOAD(HP) = 32 Ω, THD+N = 1%, outputs in phase | 55 | mW | ||
SNR(HP) | Signal-to-noise ratio | (Referenced to 55-mW output signal), RLOAD(HP) = 32 Ω, A-Weighted | 101 | dB | ||
SNR(LD) | Signal-to-noise ratio | (Referenced to 2-Vrms output signal), RLOAD(LD) = 10 kΩ, A-Weighted | 105 | dB |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tw(RESET) | Pulse duration required to reset the device | 100 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CL(I²C) | Allowable load capacitance for each I2C line | 400 | pF | |||
fSCL | Supported SCL frequency | No wait states | 100 | 400 | kHz | |
tbuf | Bus free time between stop and start conditions | 1.3 | µs | |||
tf(I²C) | Rise time, SCL and SDA | 300 | ns | |||
th1(I²C) | Hold time, SCL to SDA | 0 | ns | |||
th2(I²C) | Hold time, start condition to SCL | 0.6 | µs | |||
tI²C(start) | I2C startup time | Time to enable I2C from RST release | 12 | ms | ||
tr(I²C) | Rise time, SCL and SDA | 300 | ns | |||
tsu1(I²C) | Setup time, SDA to SCL | 100 | ns | |||
tsu2(I²C) | Setup time, SCL to start condition | 0.6 | µs | |||
tsu3(I²C) | Setup time, SCL to stop condition | 0.6 | µs | |||
Tw(H) | Required pulse duration, SCL high | 0.6 | µs | |||
Tw(L) | Required pulse duration, SCL low | 1.3 | µs |
SPEAKER AMPLIFIER STATE | CONFIGURATION SETTINGS | VPVDD
[V] |
IPVDD
[mA] |
IVDD
[mA] |
PDISS
(From all Supplies) [W] |
|
---|---|---|---|---|---|---|
fSPK_AMP | OPERATIONAL STATE | |||||
384kHz | Idle | RST pulled high, speaker amplifier outputs at 50/50 mute | 18 | 20 | 48 | 0.51 |
Reset | RST pulled low, PDN pulled high | 5 | 21 | 0.16 |
NOTE:
Dashed lines represent thermally limited region.