SLOS989B November 2017 – November 2019 TAS5720A-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH1 | Input Logic HIGH threshold for DVDD Referenced Digital Inputs | All digital pins | 70 | %DVDD | ||
| VIL1 | Input Logic LOW threshold for DVDD Referenced Digital Inputs | All digital pins | 30 | %DVDD | ||
| IIH1 | Input Logic HIGH Current Level | All digital pins | 15 | µA | ||
| IIL1 | Input Logic LOW Current Level | All digital pins | –15 | µA | ||
| VOH | Output Logic HIGH Voltage Level | IOH = 2 mA | 90 | %DVDD | ||
| VOL | Output Logic LOW Voltage Level | IOH = -2 mA | 10 | %DVDD | ||