SLOSE29B November 2018 – August 2024 TLV1704-SEP
PRODUCTION DATA
Figure 7-2 shows the upper and lower thresholds for hysteresis. The upper threshold is 2.76V and the lower threshold is 2.34V, both of which are close to the design target.
Figure 7-2 TLV1701 Upper and Lower Threshold With Hysteresis