SLOSEB7C September 2024 – September 2025 LOG300
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 5.25 | V | |
| TA | Ambient temperature | –40 | 25 | 125 | °C |
| Ref_Res | Recommended reference resistor to ground | 56 | kΩ | ||
| Log_In | Log-Detector input at 3.3V VCC(1) | 1.2 | VP | ||
| Log-Detector input at 5V VCC(1) | 1.6 | ||||