SLOSEC9A September 2024 – January 2025 TSD5402-Q1
PRODUCTION DATA
A sequential data-read transfer is identical to a single-byte data-read transfer except that the TSD5402-Q1 transmits multiple data bytes to the controller device as shown in Figure 6-7. Except for the last data byte, the controller device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C subaddress by one. After receiving the last data byte, the controller device transmits a not-acknowledge followed by a stop condition to complete the transfer.
Figure 6-7 Sequential Read Transfer