SLOSED7 July   2026 TRF0108-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Quality Conformance Inspection
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 AC-Coupled Configuration
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power-Down Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Thermal Considerations
    2. 7.2 Typical Application
      1. 7.2.1 RF DAC Buffer Amplifier
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Performance Plots
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Single-Supply Operation
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Mechanical Data

Description

The TRF0108-SP is a very high performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC) such as the high-performance DAC39RF10-SP or AFE7950-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm x 2mm package.

The TRF0108-SP operates on a single 5V supply and consumes about 170mA of active current. A power-down feature is also available for power savings.

Device Information
PART NUMBER(1) GRADE(2) BODY SIZE(3)
5962R2520101PXE QML-P 2mm × 2mm
Mass = 7.558mg
TRF0108RPVTSP/EM Engineering samples(4)
For more information, see Section 10.
For additional information about the part grade, view part ratings.
The body size (length × width) is a nominal value and includes pins. Mass is a nominal value.
These units are intended for engineering evaluation only. These samples are processed to a non-compliant flow. These units are not for qualification, production, radiation testing, or flight use. Parts are not warranted for performance over the full MIL specified temperature range, or operating life.
TRF0108-SP TRF0108-SP Driven by an RF DAC TRF0108-SP Driven by an RF DAC