SLOSED8A July 2024 – October 2024 TAS6684-Q1
PRODUCTION DATA
The TAS6684-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45V supply voltage. Combined with up to 13A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118W (45V, 8Ω, 1% THD, BTL) and 218W (45V, 4Ω, 1% THD, BTL).
The TAS6684-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through the output current sense and temperature of each channel which is available for each channel, and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independently from the host and audio input.
To optimize system efficiency, the integrated DSP of the TAS6684-Q1 enables Class-H envelope tracking control, eliminating the need for the development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.
The TAS6684-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48kHz and support an audio signal path latency of < 100us at 96kHz sample rate, which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.
The TAS6684-Q1 is offered in a 64-pin QFP package with the exposed thermal pad up, TAS6684-Q1 is pin-to-pin compatible with TAS6584-Q1.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM)(2) |
|---|---|---|
| TAS6684-Q1 | HTQFP (64) | 14.00mm x 14.00mm |