SLOSEF4 August 2025 TRF1208-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AC PERFORMANCE | ||||||
| SSBW | Small-signal 3dB bandwidth | VO = 0.1VPP | 11 | GHz | ||
| LSBW | Large-signal 3dB bandwidth | VO = 1VPP | 11 | GHz | ||
| 1dB BW | Bandwidth for 1dB flatness | 8 | GHz | |||
| S21 | Power gain | f = 2GHz | 16 | dB | ||
| S11 | Input return loss | f = 10MHz to 8GHz | –10 | dB | ||
| S12 | Reverse isolation | f = 2GHz | –35 | dB | ||
| ImbGAIN | Gain imbalance | f = 10MHz to 8GHz | ± 0.3 | dB | ||
| ImbPHASE | Phase imbalance | f = 10MHz to 8GHz | ± 3 | degrees | ||
| CMRR | Common-mode rejection ratio(1) | f = 2GHz | –45 | dB | ||
| HD2 | Second-order harmonic distortion | f = 0.5GHz, PO = 3dBm | –70 | dBc | ||
| f = 2GHz, PO = 3dBm | –65 | |||||
| f = 6GHz, PO = 3dBm | –52 | |||||
| f = 8GHz, PO = 3dBm | –45 | |||||
| HD3 | Third-order harmonic distortion | f = 0.5GHz, PO = 3dBm | –68 | dBc | ||
| f = 2GHz, PO = 3dBm | –63 | |||||
| f = 6GHz, PO = 3dBm | –56 | |||||
| f = 8GHz, PO = 3dBm | –63 | |||||
| IMD2 | Second-order intermodulation distortion | f = 0.5GHz, PO = –4dBm per tone (10MHz spacing) |
–73 | dBc | ||
| f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
–69 | |||||
| f = 6GHz, PO = –4dBm per tone (10MHz spacing) |
–56 | |||||
| f = 8GHz, PO = –4dBm per tone (10MHz spacing) |
–45 | |||||
| IMD3 | Third-order intermodulation distortion | f = 0.5GHz, PO = –4dBm per tone (10MHz spacing) |
–75 | dBc | ||
| f = 2GHz, PO = –4dBm per tone (10MHz spacing) |
–84 | |||||
| f = 6GHz, PO = –4dBm per tone (10MHz spacing) |
–72 | |||||
| f = 8GHz, PO = –4dBm per tone (10MHz spacing) |
–51 | |||||
| OP1dB | Output 1dB compression point | f = 0.5GHz | 11 | dBm | ||
| f = 2GHz | 15 | |||||
| f = 6GHz | 12.5 | |||||
| f = 8GHz | 7.5 | |||||
| OIP2 | Output second-order intercept point | f = 0.5GHz, Po = –4dBm per tone (10MHz spacing) |
68 | dBm | ||
| f = 2GHz, Po = –4dBm per tone (10MHz spacing) |
63 | |||||
| f = 6GHz, Po = –4dBm per tone (10MHz spacing) |
55 | |||||
| f = 8GHz, Po = –4dBm per tone (10MHz spacing) |
42 | |||||
| OIP3 | Output third-order intercept point | f = 0.5GHz, Po = –4dBm per tone (10MHz spacing) |
34 | dBm | ||
| f = 2GHz, Po = –4dBm per tone (10MHz spacing) |
37 | |||||
| f = 4GHz, Po = –4dBm per tone (10MHz spacing) |
34 | |||||
| f = 6GHz, Po = –4dBm per tone (10MHz spacing) |
30 | |||||
| f = 8GHz, Po = –4dBm per tone (10MHz spacing) |
21 | |||||
| NF | Noise figure | f = 0.5GHz | 6.5 | dB | ||
| f = 2GHz | 6.8 | |||||
| f = 6GHz | 7.2 | |||||
| f = 8GHz | 7 | |||||
| IMPEDANCE | ||||||
| ZO-DIFF | Differential output impedance | f = dc (internal to the device) | 3 | Ω | ||
| ZIN | Single-ended input impedance | INM pin terminated with 50Ω | 50 | Ω | ||
| TRANSIENT | ||||||
| VOMAX | Maximum output voltage (differential) | 2 | VPP | |||
| VOSAT | Output saturated voltage level (differential) | f = 2GHz | 3.9 | VPP | ||
| tREC | Overdrive recovery time | Using a –0.5VP input pulse of 2ns duration | 0.2 | ns | ||
| POWER SUPPLY | ||||||
| IQA | Active current | Current on VDD pin, PD = 0 | 138 | mA | ||
| IQPD | Power-down quiescent current | Current on VDD pin, PD = 1 | 7 | mA | ||
| ENABLE | ||||||
| VPDHIGH | PD pin logic high | 1.45 | V | |||
| VPDLOW | PD pin logic low | 0.8 | V | |||
| IPDBIAS | PD bias current (current on PD pin) | PD = high (1.8V logic) | 50 | 100 | µA | |
| PD = high (3.3V logic) | 200 | 250 | ||||
| CPD | PD pin capacitance | 2 | pF | |||
| tON | Turn-on time | 50% VPD to 90% RF | 200 | ns | ||
| tOFF | Turn-off time | 50% VPD to 10% RF | 50 | ns | ||