SLOSEF7 July 2025 TRF1305C1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth (3dB) | PIN = –20dBm at each input | 7.5 | GHz | |||
| Small-signal bandwidth (1dB) | PIN = –20dBm at each input | 6.5 | |||||
| LSBW | Large-signal bandwidth (3dB) | Differential PIN = 2dBm | 7.25 | GHz | |||
| Large-signal bandwidth (1dB) | Differential PIN = 2dBm | 6.25 | |||||
| Sdd21 | Power gain | f = 500MHz | 5.2 | dB | |||
| f = 4GHz | 5.6 | ||||||
| Gain variation over temperature | f = 4GHz, TA = –40℃ to +85℃ | 1.5 | dB | ||||
| Sdd11 | Input return loss | f = 10MHz to 5GHz | –14 | dB | |||
| Sdd12 | Reverse isolation | f < 5GHz (device enabled) | –22 | dB | |||
| OP1dB | Output 1dB compression point | f = 500MHz | 15.1 | dBm | |||
| f = 1GHz | 15.3 | ||||||
| f = 2GHz | 15.2 | ||||||
| f = 3GHz | 14 | ||||||
| f = 4GHz | 12.6 | ||||||
| f = 5GHz | 11 | ||||||
| HD2 | Second-order harmonic distortion | VO = 2VPP | f = 500MHz | –81 | dBc | ||
| f = 1GHz | –70 | ||||||
| f = 2GHz | –62 | ||||||
| f = 3GHz | –55 | ||||||
| f = 4GHz | –51 | ||||||
| HD3 | Third-order harmonic distortion | VO = 2VPP | f = 500MHz | –72 | dBc | ||
| f = 1GHz | –66 | ||||||
| f = 2GHz | –52 | ||||||
| f = 3GHz | –48 | ||||||
| f = 4GHz | –45 | ||||||
| OIP2 | Output second-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 80 | dBm | ||
| f = 1GHz | 71 | ||||||
| f = 2GHz | 63 | ||||||
| f = 3GHz | 57 | ||||||
| f = 4GHz | 54 | ||||||
| f = 5GHz | 55 | ||||||
| OIP3 | Output third-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 43.5 | dBm | ||
| f = 1GHz | 38.5 | ||||||
| f = 2GHz | 33.5 | ||||||
| f = 3GHz | 29 | ||||||
| f = 4GHz | 25 | ||||||
| f = 5GHz | 18 | ||||||
| NF | Noise figure | f = 500MHz | 11.3 | dB | |||
| f = 1GHz | 11.7 | ||||||
| f = 2GHz | 13.7 | ||||||
| f = 3GHz | 15.2 | ||||||
| f = 4GHz | 17.1 | ||||||
| f = 5GHz | 17.1 | ||||||
| NSD | Output noise spectral density | f = 500MHz | –157.5 | dBm/Hz | |||
| f = 1GHz | –157 | ||||||
| f = 2GHz | –154.6 | ||||||
| f = 3GHz | –152.9 | ||||||
| f = 4GHz | –151 | ||||||
| f = 5GHz | –151.3 | ||||||