SLOU565 August 2024
Table 3-1 lists the complete bill of materials for the TLC3555EVM. Data for each component are available from the corresponding manufacturer web site.
| Designator | Quantity | Value | Description | Part Number | Manufacturer |
|---|---|---|---|---|---|
| C1 | 1 | 10uF | CAP, CERM, 10uF, 35V, +/- 10%, X7R, 1206 | GMK316AB7106KL | Taiyo Yuden |
| C2, C3 | 2 | 0.1uF | CAP, CERM, 0.1uF, 25V, +/- 5%, X7R, 0603 | C0603C104J3RACTU | Kemet |
| C4 | 1 | 6800pF | CAP, CERM, 6800pF, 50V,+/- 5%, C0G/NP0, 0603 | GRM1885C1H682JA01D | MuRata |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone | |
| J1, J3, J6, J7, J8, J10, J13, J14 | 8 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone | |
| J2, J4, J5, J9, J11, J12 | 6 | Connector, End launch SMA, 50 ohm, SMT | 142-0701-801 | Cinch Connectivity | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | |
| R2 | 1 | 1.30k | RES, 1.30 k, 0.1%, 0.1 W, 0603 | RG1608P-132-B-T5 | Susumu Co Ltd |
| R3, R6, R8, R9 | 4 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
| R5 | 1 | 10k | 10 kOhms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film | CRT0603-BY-1002ELF | Bourns Inc. |
| R7 | 1 | 2.40k | RES, 2.40 k, 0.1%, 0.1 W, 0603 | RT0603BRD072K4L | Yageo America |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16 | 16 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics | |
| U1 | 1 | Automotive High-Speed CMOS Timer | TLC3555QDDFRQ1 | Texas Instruments |