SLPS235E October   2009  – November 2024 CSD16301Q2

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Electrical Characteristics
    2. 4.2 Thermal Information
    3. 4.3 Typical MOSFET Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

This 25V, 19mΩ, 2mm × 2mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and load management applications. The 2mm × 2mm SON package offers excellent thermal performance for the size of the package.

CSD16301Q2 Top View Top View

Product Summary
TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 25 V
Qg Gate Charge Total (4.5V) 2 nC
Qgd Gate Charge Gate-to-Drain 0.4 nC
RDS(on) Drain-to-Source On Resistance VGS = 3V 27 mΩ
VGS = 4.5V 23
VGS = 8V 19
VGS(th) Threshold Voltage 1.1 V
Device Information
DEVICE QTY MEDIA PACKAGE(1) SHIP
CSD16301Q2 3000 7-Inch Reel SON
2.00mm × 2.00mm
Plastic Package
Reel
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°C VALUE UNIT
VDS Drain-to-Source Voltage 25 V
VGS Gate-to-Source Voltage +10 / –8 V
ID Continuous Drain Current (Package Limited) 5 A
Continuous Drain Current (Silicon Limited), TC = 25°C 20
Continuous Drain Current(1) 8.2
IDM Pulsed Drain Current(2) 85 A
PD Power Dissipation(1) 2.5 W
Power Dissipation, TC = 25°C 15
TJ,
TSTG
Operating Junction,
Storage Temperature
–55 to 150 °C
EAS Avalanche Energy, Single Pulse
ID = 14A, L = 0.1mH, RG = 25Ω
10 mJ
Typical RθJA = 50°C/W on a 1-in2, 2oz Cu pad on a 0.06in thick FR4 PCB.
Max RθJC = 8.4°C/W, pulse duration ≤ 100μs, duty cycle ≤ 1%.
CSD16301Q2 RDS(on) vs
                        VGSRDS(on) vs VGS
CSD16301Q2 Gate ChargeGate Charge