SLPS322E November 2012 – July 2026 CSD18532Q5B
PRODUCTION DATA
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-case thermal resistance(1) | 0.8 | °C/W | ||
| RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W | ||
|
Maximum RθJA = 50°C/W when mounted on 1 in2 (6.45cm2) of 2oz (0.071mm) thick Cu. |
|
Maximum RθJA = 125°C/W when mounted on a minimum pad area of 2oz (0.071mm) thick Cu. |