SLUAAL2 june 2023 UCC256402 , UCC256403 , UCC256404
Figure 1-16 shows a simpler way of connecting external gate drivers to the UCC25640x. Here two low-side drivers such as UCC27517A [5] is used which has a higher output current capability. Here the external high side driver is bootstrapped just like the internal driver of the UCC25640x.
Figure 1-9 External Driver Interface to
the UCC25640x