SLUAAP9 October   2023 TPS568215 , TPS568230

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Features Description
    1. 2.1 Light Load Operation
    2. 2.2 Large Duty Operation
  6. 3Control Modes Description
    1. 3.1 PCM and ACM
    2. 3.2 D-CAP2 and D-CAP3
    3. 3.3 Control Modes Comparison
  7. 4Specifications Comparison
  8. 5Summary
  9. 6References

Large Duty Operation

In the applications where Vout is close to Vin, large duty is needed to support normal regulation. Due to minimum off-time limit, if switching frequency does not change, the maximum duty-cycle is fixed. Large Duty Operation extends the high-side FET on-time, thus decreasing switching frequency and allowing large duty cycles to be maintained. The Large Duty Cycle Operation With the TPS568230 application note describes the details.

Some parts support 100% duty-cycle mode, high-side FET is continuously switched on as long as the BOOT capacitor voltage is higher than preset UVLO threshold.