Apply a known temperature in 0.1°C, and verify
that temperature TEMPTSx is applied to
the thermistor connected to the TSx pin. "TSx"
refers to TS1, TS2, TS3, or TS4, whichever is
applicable.
Read the TSx offsetold from External x Temp Offset,
where x is 1, 2 ,3, or 4.
Read the appropriate temperature from the
DAStatus2() block as TSx.
Calculate the temperature offset:
Equation 6.
Where x is 1, 2, 3, or 4.
Write the new External x
Temp Offset (where x is 1, 2, 3, or 4) value
to data flash.
Re-check the DAStatus2() reading. If the reading
is not accurate, repeat steps 1 – 5.