SLUS940D September 2009 – May 2021 BQ24050 , BQ24052
PRODUCTION DATA
The termination threshold is raised by ≉14%, for the first minute of a charge cycle so if a full battery is removed and reinserted or a new charge cycle is initiated, that the new charge terminates (less than 1 minute). Batteries that have relaxed many hours may take several minutes to taper to the termination threshold and terminate charge.
Figure 7-6 Battery Detect Flow Diagram