| BOOT |
A3 |
I/O |
Bootstrap capacitor connection for the high-side FET gate driver. Connect a 33-nF ceramic capacitor (voltage rating ≥ 10 V) from BOOT pin to SW pin. |
| CD |
E2 |
I |
Charge disable control pin. CD=0, charge is enabled. CD=1, charge is disabled and VBUS pin is high impedance to GND. |
| CSIN |
E1 |
I |
Charge current-sense input. Battery current is sensed across an external sense resistor. A 0.1-μF ceramic capacitor to PGND is required. |
| CSOUT |
E4 |
I |
Battery voltage and current sense input. Bypass it with a ceramic capacitor (minimum 0.1 μF) to PGND if there are long inductive leads to battery. |
OTG (bq24153A/8 only) |
D4 |
I |
Boost mode enable control or input current limiting selection pin. When OTG is in active status, bq24153A/8 is forced to operate in boost mode. It has higher priority over I2C control and can be disabled using the control register. At POR while in 15-min mode, the OTG pin is default to be used as the input current limiting selection pin. The I2C register is ignored at startup. When OTG=High, IIN_LIMIT=500mA and when OTG=Low, IIN_LIMIT=100mA. |
| PGND |
D1, D2, D3 |
|
Power ground |
| PMID |
B1, B2, B3 |
I/O |
Connection point between reverse blocking FET and high-side switching FET. Bypass it with a minimum of 3.3-μF capacitor from PMID to PGND. |
| SCL |
A4 |
I |
I2C interface clock. Connect a 10-kΩ pullup resistor to 1.8V rail (VAUX= VCC_HOST) |
| SDA |
B4 |
I/O |
I2C interface data. Connect a 10-kΩ pullup resistor to 1.8V rail (VAUX= VCC_HOST) |
SLRST (bq24156A/9 only) |
D4 |
I |
Safety limit register reset control. When SLRST=0, bq24156A/9 resets all the safety limits (06H) to default values, regardless of the write actions to safety limits registers (06H). When SLRST=1, bq24156A/9 can program the safety limit register until any write action to other registers locks the programmed safety limits. |
| STAT |
C4 |
O |
Charge status pin. Pull low when charge in progress. Open drain for other conditions. During faults, a 128-μs pulse is sent out. STAT pin can be disabled by the EN_STAT bit in control register. STAT can be used to drive a LED or communicate with a host processor. |
| SW |
C1, C2, C3 |
O |
Internal switch to output inductor connection. |
| VBUS |
A1, A2 |
I/O |
Charger input voltage. Bypass it with a 1-μF ceramic capacitor from VBUS to PGND. It also provides power to the load during boost mode (bq24153A/8 only) . |
| VREF |
E3 |
O |
Internal bias regulator voltage. Connect a 1µF ceramic capacitor from this output to PGND. External load on VREF is not recommended. |