SLUSAE5G August 2011 – April 2021 TPS53355
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage | VIN (main supply) | –0.3 | 25 | V | |
| VDD | –0.3 | 28 | |||
| VBST | –0.3 | 32 | |||
| VBST (with respect to LL) | –0.3 | 7 | |||
| EN, TRIP, VFB, RF, MODE | –0.3 | 7 | |||
| Output voltage | LL | DC | –2 | 25 | V |
| Pulse < 20 ns, E = 5 μJ | –7 | 27 | |||
| PGOOD, VREG | –0.3 | 7 | |||
| GND | –0.3 | 0.3 | |||
| Source/sink current | VBST | 50 | mA | ||
| Junction temperature, TJ | –40 | 150 | °C | ||
| Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 300 | °C | |||
| Storage temperature, Tstg | –55 | 150 | °C | ||