SLUSAW0C March   2012  – July 2025 UCC28070 , UCC28070A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Interleaving
      2. 6.3.2  Programming the PWM Frequency and Maximum Duty-Cycle Clamp
      3. 6.3.3  Frequency Dithering (Magnitude and Rate)
      4. 6.3.4  External Clock Synchronization
      5. 6.3.5  Multi-phase Operation
      6. 6.3.6  VSENSE and VINAC Resistor Configuration
      7. 6.3.7  VSENSE and VINAC Open-Circuit Protection
      8. 6.3.8  Current Synthesizer
      9. 6.3.9  Programmable Peak Current Limit
      10. 6.3.10 Linear Multiplier and Quantized Voltage Feed Forward
      11. 6.3.11 Enhanced Transient Response (VA Slew-Rate Correction)
      12. 6.3.12 Bias Voltages (VCC and VREF)
      13. 6.3.13 PFC Enable and Disable
      14. 6.3.14 Adaptive Soft-Start
      15. 6.3.15 PFC Start-Up Hold Off
      16. 6.3.16 Output Overvoltage Protection (OVP)
      17. 6.3.17 Zero-Power Detection
      18. 6.3.18 Thermal Shutdown
      19. 6.3.19 Current Loop Compensation
      20. 6.3.20 Voltage Loop Compensation
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Output Current Calculation
        2. 7.2.2.2 Bridge Rectifier
        3. 7.2.2.3 PFC Inductor (L1 and L2)
        4. 7.2.2.4 PFC MOSFETs (M1 and M2)
        5. 7.2.2.5 PFC Diode
        6. 7.2.2.6 PFC Output Capacitor
        7. 7.2.2.7 Current-Loop Feedback Configuration (Sizing of the Current-Transformer Turns-Ratio NCT and Current-Sense Resistor RS)
        8. 7.2.2.8 Current-Sense Offset and PWM Ramp for Improved Noise Immunity
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

UCC28070 UCC28070A PW Package, 20-Pin TSSOP (Top
                    View) and DW Package, 20-Pin Wide-SOIC Figure 4-1 PW Package, 20-Pin TSSOP (Top View) and DW Package, 20-Pin Wide-SOIC
Table 4-1 Pin Functions
PIN I/O DESCRIPTION
NO. NAME
1 CDR I Dither rate capacitor. Frequency-dithering timing pin. An external capacitor to GND programs the rate of oscillator dither. To disable dithering, connect the CDR pin to the VREF pin and connect the RDM pin to GND.
2 RDM (SYNC) I Dither magnitude resistor. Frequency-dithering magnitude and external synchronization pin. An external resistor to GND programs the magnitude of oscillator-frequency dither. When frequency dithering is disabled (CDR > 5V), the internal master clock synchronizes to rising edges presented on the RDM pin. Connect RDM to GND with a zero-ohm resistance when dithering is disabled and synchronization is not used.
3 VAO O Voltage amplifier output. Output of transconductance voltage error amplifier. Internally connected to the multiplier input and the zero-power comparator. Connect the voltage regulation loop compensation components between this pin and GND.
4 VSENSE I Output voltage sense. Internally connected to the inverting input of the transconductance voltage error amplifier in addition to the positive terminal of the current synthesis difference amplifier. Also connected to the OVP, PFC enable, and slew-rate comparators. Connect to PFC output with a resistor-divider network.
5 VINAC I Scaled AC line input voltage. Internally connected to the multiplier and negative terminal of the current synthesis difference amplifier. Connect a resistor-divider network between VIN, VINAC, and GND identical to the PFC output divider network connected at VSENSE.
6 IMO O Multiplier output current. Connect a resistor between this pin and GND to set the multiplier gain.
7 RSYNTH I Current synthesis down-slope programming. Connect a resistor between this pin and GND to set the rate of the current synthesizer down-slope. Connecting RSYNTH to VREF disables current synthesis and internally connects CSA and CSB directly to their respective current amplifiers.
8 CSB I Phase-B current sense input. During the ON-time of GDB, CSB is internally connected to the inverting input of phase-B current amplifier through the current synthesis stage, unless RSYNTH is connected to VREF.
9 CSA I Phase-A current sense input. During the ON-time of GDA, CSA is internally connected to the inverting input of phase-A current amplifier through the current synthesis stage, unless RSYNTH is connected to VREF.
10 PKLMT I Peak current limit programming. Connect a resistor-divider network between VREF and this pin to set the voltage threshold of the cycle-by-cycle peak current limiting comparators. Allows adjustment for desired ΔILB.
11 CAOB O Phase-B current amplifier output. Output of phase-B transconductance current amplifier. Internally connected to the inverting input of phase-B PWM comparator for trailing-edge modulation. Connect the current regulation loop compensation components between this pin and GND.
12 CAOA O Phase-A current amplifier output. Output of phase-A transconductance current amplifier. Internally connected to the inverting input of phase-A PWM comparator for trailing-edge modulation. Connect the current regulation loop compensation components between this pin and GND.
13 VREF O 6V reference voltage and internal bias voltage. Connect a 0.1μF ceramic bypass capacitor as close as possible to this pin and GND.
14 GDA O Phase-A gate drive. This limited-current output is intended to connect to a separate gate-drive device suitable for driving the phase-A switching components. The output voltage is typically clamped to 13.5V.
15 VCC I Bias voltage input. Connect a 0.1μF ceramic bypass capacitor as close as possible to this pin and GND.
16 GND I/O Device ground reference. Connect all compensation and programming resistor and capacitor networks to this pin. Connect this pin to the system through a separate trace for high-current noise isolation.
17 GDB O Phase-B gate drive. This limited-current output is intended to connect to a separate gate-drive device suitable for driving the phase-B switching component(s). The output voltage is typically clamped to 13.5V.
18 SS I Soft-start and external fault interface. Connect a capacitor to GND on this pin to set the soft-start slew rate based on an internally-fixed, 10μA current source. The regulation reference voltage for VSENSE is clamped to VSS until VSS exceeds 3V. Upon recovery from certain fault conditions, a 1mA current source is present at the SS pin until the SS voltage equals the VSENSE voltage. Pulling the SS pin below 0.6V immediately disables both GDA and GDB outputs.
19 RT I Timing resistor. Oscillator frequency programming pin. A resistor to GND sets the running frequency of the internal oscillator.
20 DMAX I Maximum duty-cycle resistor. Maximum PWM duty-cycle programming pin. A resistor to GND sets the PWM maximum duty-cycle based on the ratio of RDMX / RRT.