Over-operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Supply voltage range | VDD – VSS | –0.3 | 30 | V |
| Input voltage range | V5 – VSS or V4 – VSS or V3 – VSS or V2 – VSS or V1 – VSS | –0.3 | 30 | V |
| Output voltage range | OUT – VSS | –0.3 | 30 | V |
| Continuous total power dissipation, PTOT | | See Section 7.4. | |
| Functional temperature | | –40 | 110 | °C |
| Storage temperature range, TSTG | | –65 | 150 | °C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum–rated conditions for extended periods may affect device reliability.