SLUSBK2I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
| MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VBAT | Supply voltage | (BAT–VSS) | BQ76920 | 6 | 25 | V | |
| (BAT–VC5x), (VC5x–VSS) | BQ76930 | ||||||
| (BAT–VC10x), (VC10x–VC5x), (VC5x–VSS) | BQ76940 | ||||||
| VIN | Input voltage | Cell input pins, differential (VCn–VCn–1) where n = 1..15/10/5 (BQ76940/BQ76930/BQ76920, respectively), in-use cells only | 2 | 5 | V | ||
| (VCn–VSS) where n = 1..5 | BQ76920 | 0 | 5 × n | V | |||
| (VCn–VSS) where n = 1..5, (VCn–VC5x) where n = 6..10 | BQ76930 | ||||||
| (VCn–VSS) where n = 1..5, (VCn–VC5x) where n = 6..10, (VCn–VC10x) where n = 11..15 | BQ76940 | ||||||
| SRP | –10 | 10 | mV | ||||
| (VC0–VSS) | BQ76920 | ||||||
| (VC0–VSS), (VC5b–VC5x) | BQ76930 | ||||||
| (VC0–VSS), (VC5b–VC5x), (VC10b–VC10x) | BQ76940 | ||||||
| SRN | –200 | 200 | mV | ||||
| SCL, SDA | 0 | 3.6 | V | ||||
| (TS1–VSS) | BQ76920 | ||||||
| (TS1–VSS), (TS2–VC5x) | BQ76930 | ||||||
| (TS1–VSS), (TS2–VC5x), (TS3–VC10x) | BQ76940 | ||||||
| REGSRC | 6 | 25 | |||||
| VOUT | Output voltage | CHG, DSG | 0 | 16 | V | ||
| REGOUT, ALERT | 0 | 3.6 | V | ||||
| (CAP1–VSS) | BQ76920 | ||||||
| (CAP1–VSS), (CAP2–VC5x) | BQ76930 | ||||||
| (CAP1–VSS), (CAP2–VC5x), (CAP3–VC10x) | BQ76940 | ||||||
| ICB | Cell balancing current (internal, per cell) | BQ76920 | 0 | 50 | mA | ||
| BQ76930, BQ76940 | 0 | 5 | mA | ||||
| RC | External cell input resistance | BQ76920 | 40 | 100 | 1K | Ω | |
| BQ76930, BQ76940 | 500 | 1K | 1K | Ω | |||
| CC | External cell input capacitance | 0.1 | 1 | 10 | µF | ||
| Rf | External supply filter resistance | 40 | 100 | 1K | Ω | ||
| Cf | External supply filter capacitance | 1 | 10 | 40 | µF | ||
| RFILT | Sense resistor filter resistance | 100 | 1K | Ω | |||
| RALERT | ALERT pin to VSS resistor | 1M | Ω | ||||
| CL | REGOUT loading capacitance | 1 | 4.7 | µF | |||
| CCAP | REGSRC, CAP1, CAP2, and CAP3 output capacitance | 1 | µF | ||||
| RTS | External thermistor nominal resistance (103AT) at 25°C | 10K | Ω | ||||
| TOPR | Operating free-air temperature | –40 | 85 | °C | |||