SLUSBV4D June 2018 – May 2026 BQ40Z80
PRODUCTION DATA
Each cell input is conditioned with a simple RC filter, which provides ESD protection during cell connect and acts to filter unwanted voltage transients. The resistor value allows some trade-off for cell balancing versus safety protection.
The BQ40Z80 has integrated cell balancing FETs The internal cell balancing FETs allow the AFE to bypass cell current around a given cell or numerous cells. External series resistors placed between the cell connections and the VCx I/O pins set the balancing current magnitude. The internal FETs provide a 200Ω resistance (2V < VDS < 4V). Series input resistors between 100Ω and 1kΩ are recommended for effective cell balancing.
The BAT input uses a diode (D6) to isolate and decouple the input from the cells, in the event of a transient dip in voltage caused by a short-circuit event.