SLUSC25A February 2015 – August 2017 TPS2388
PRODUCTION DATA.
COMMAND = 3Ah with 2 Data Byte, (LSByte First, MSByte second), Read Only
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LSB: | |||||||
| V3_7 | V3_6 | V3_5 | V3_4 | V3_3 | V3_2 | V3_1 | V3_0 |
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| MSB: | |||||||
| – | – | V3_13 | V3_12 | V3_11 | V3_10 | V3_9 | V3_8 |
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |