SLUSCV2B June 2017 – August 2026 TPS54308
PRODUCTION DATA
The TPS54308 is internally compensated. The internal compensation network is composed of two capacitors and one resister shown on the block diagram. Depending on the VOUT, if the output capacitor COUT is dominated by low ESR (ceramic types) capacitors, it can result in low phase margin. To improve the phase boost, an external feedforward capacitor C6 can be added in parallel with R2. C6 is chosen such that phase margin is boosted at the crossover frequency.
Equation 16 for C6 is tested:

For this design, feedforward capacitor C6 is not needed because load transient performance looks good and meets design requirement. If further boosting phase margin for low-ESR (ceramic types) capacitors is desired, use Table 7-2 as a starting point for the feedforward capacitor choosing. TI also recommends in series with one 2kΩ resistor (R6) with this feedforward capacitor to get better steady-state performance under high VIN with a heavy load.
| VOUT (V) | L (µH) | COUT (µF) | R2 (kΩ) | R3 (kΩ) | C6 (µF) | R6 (kΩ) |
|---|---|---|---|---|---|---|
| 1.8 | 5.6 | 66 | 100 | 49.9 | 47 | 2 |
| 2.5 | 6.8 | 66 | 100 | 31.6 | 47 | 2 |
| 3.3 | 10 | 44 | 100 | 22.1 | 75 | 2 |
| 5 | 15 | 44 | 100 | 13.3 | 75 | 2 |
| 12 | 22 | 44 | 100 | 5.23 | 100 | 2 |