SLUSD04C july 2018 – april 2023 BQ25150
PRODUCTION DATA
Figure 9-1 summarizes the charging process of the BQ25150 charger.
Figure 9-1 BQ25150 Charger Flow DiagramWhen a valid input source is connected (VIN > VUVLO and VBAT + VSLP < VIN < VOVP), the state of the CE pin determines whether a charge cycle is initiated. When the CE input is high and a valid input source is connected, the battery charge FET is turned off, preventing any kind of charging of the battery. A charge cycle is initiated when the CHARGE_DISABLE bit is written to 0 and CE pin in low. Table 9-1 shows the CE pin and bit priority to enable/disable charging.
| /CE PIN | CHARGE _DISABLE BIT | CHARGING |
|---|---|---|
| 0 | 0 | Enabled |
| 0 | 1 | Disabled |
| 1 | 0 | Disabled |
| 1 | 1 | Disabled |
The following figure shows a typical charge cycle.
Figure 9-2 BQ25150 Typical Charge Cycle