SLUSDC0D October 2018 – November 2024 UCC21530
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENTS | ||||||
| IVCCI | VCCI quiescent current | VINA = 0 V, VINB = 0 V | 1.4 | 2.0 | mA | |
| IVDDA, IVDDB | VDDA and VDDB quiescent current | VINA = 0 V, VINB = 0 V | 1.0 | 2.5 | mA | |
| IVCCI | VCCI operating current | (f = 500 kHz) current per channel | 3 | 3.5 | mA | |
| IVDDA, IVDDB | VDDA and VDDB operating current | (f = 500 kHz) current per channel, COUT = 100 pF | 2.5 | 4.2 | mA | |
| VCC SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
| VVCCI_ON | UVLO Rising threshold | 2.55 | 2.7 | 2.85 | V | |
| VVCCI_OFF | UVLO Falling threshold | 2.35 | 2.5 | 2.65 | V | |
| VVCCI_HYS | UVLO Threshold hysteresis | 0.2 | V | |||
| VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
| VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 8-V UVLO | 7.7 | 8.5 | 8.9 | V |
| VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 8-V UVLO | 7.2 | 7.9 | 8.4 | V |
| VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 8-V UVLO | 0.6 | V | ||
| VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 12-V UVLO | 11.7 | 12.5 | 13.3 | V |
| VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 12-V UVLO | 10.7 | 11.5 | 12.3 | V |
| VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 12-V UVLO | 1 | V | ||
| INA, INB AND ENABLE | ||||||
| VINAH, VINBH, VENH | Input high threshold voltage | 1.2 | 1.8 | 2 | V | |
| VINAL, VINBL, VENL | Input low threshold voltage | 0.8 | 1 | 1.2 | V | |
| VINA_HYS, VINB_HYS, VEN_HYS | Input threshold hysteresis | 0.8 | V | |||
| VINA, VINB | Negative transient, ref to GND, 100 ns pulse | Not production tested, bench test only | –5 | V | ||
| OUTPUT | ||||||
| IOA+, IOB+ | Peak output source current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 4 | A | ||
| IOA-, IOB- | Peak output sink current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 6 | A | ||
| ROHA, ROHB | Output resistance at high state | IOUT = –10 mA, TA = 25°C, ROHA, ROHB do not represent drive pull-up performance. See tRISE in Section 5.10 and Section 7.3.4 for details. | 5 | Ω | ||
| ROLA, ROLB | Output resistance at low state | IOUT = 10 mA, TA = 25°C | 0.55 | Ω | ||
| VOHA, VOHB | Output voltage at high state | VVDDA, VVDDB = 15 V, IOUT = –10 mA, TA = 25°C | 14.95 | V | ||
| VOLA, VOLB | Output voltage at low state | VVDDA, VVDDB = 15 V, IOUT = 10 mA, TA = 25°C | 5.5 | mV | ||