SLUSDC2C November 2018 – September 2019 UCC20225-Q1 , UCC20225A-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tRISE | Output rise time, 20% to 80% measured points | COUT = 1.8 nF | 6 | 16 | ns | |
| tFALL | Output fall time, 90% to 10% measured points | COUT = 1.8 nF | 7 | 12 | ns | |
| tPWmin | Minimum pulse width | Output off for less than minimum, COUT = 0 pF | 20 | ns | ||
| tPDHL | Propagation delay from INx to OUTx falling edges | 14 | 19 | 30 | ns | |
| tPDLH | Propagation delay from INx to OUTx rising edges | 14 | 19 | 30 | ns | |
| tPWD | Pulse width distortion |tPDLH – tPDHL| | 6 | ns | |||
| tDM | Propagation delays matching between VOUTA, VOUTB | 5 | ns | |||
| |CMH| | High-level common-mode transient immunity | PWM is tied to GND or VCCI; VCM=1200V; (See CMTI Testing) | 100 | V/ns | ||
| |CML| | Low-level common-mode transient immunity | 100 | ||||