SLUSDH5C March 2019 – September 2025 BQ27Z561-R1
PRODUCTION DATA
The first ADC is an integrating analog-to-digital converter designed specifically for tracking charge and discharge activity, or coulomb counting, of a rechargeable battery. The ADC features a single-channel differential input that converts the voltage difference across a sense resistor between the SRP and SRN terminals with a resolution of 3.74µV.