SLUSDU3 May 2021 BQ25720
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EN_IBAT | EN_PROCHOT_LPWR | PSYS_CONFIG | RSNS_RAC | RSNS_RSR | PSYS_RATIO | EN_FAST_5MOHM | |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CMP_REF | CMP_POL | CMP_DEG | FORCE_CONV_OFF | EN_PTM | EN_SHIP_DCHG |
AUTO_WAKEUP_EN | |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 15 | EN_IBAT | R/W | 0b | IBAT Enable Enable the IBAT output buffer. In low power mode (REG0x12[15] = 1), IBAT buffer is always disabled regardless of this bit value. 0b Turn off IBAT buffer to minimize Iq <default at POR> 1b: Turn on IBAT buffer |
| 14 | EN_PROCHOT_LPWR | R/W | 0b | Enable PROCHOT during battery only low power mode With battery only, enable VSYS in PROCHOT with low power consumption. Do not enable this function with adapter present. Refer to Section 9.3.21.1 for more details. 0b: Disable Independent Comparator low power PROCHOT <default at POR> 1b: Enable Independent Comparator low power PROCHOT |
| 13-12 | PSYS_CONFIG | R/W | 11b | PSYS Enable and Definition Register Enable PSYS sensing circuit and output buffer (whole PSYS circuit). In low power mode (REG0x12[15] = 1), PSYS sensing and buffer are always disabled regardless of this bit value. 00b: PSYS=PBUS+PBAT 01b: PSYS=PBUS 10b: Reserved 11b: Turn off PSYS buffer to minimize Iq<default at POR> |
| 11 | RSNS_RAC | R/W | 0b | Input sense resistor RAC 0b: 10 mΩ <default at POR> 1b: 5 mΩ |
| 10 | RSNS_RSR | R/W | 0b | Charge sense resistor RSR 0b: 10 mΩ <default at POR> 1b: 5 mΩ |
| 9 | PSYS_RATIO | R/W | 1b | PSYS Gain Ratio of PSYS output current vs total system power 0b: 0.25 µA/W 1b: 1 µA/W <default at POR> |
| 8 | EN_FAST_5MOHM | R/W | 1b | Enable fast compensation to increase bandwidth under 5mΩ RAC (RSNS_RAC=1b) for input current up to 6.4A application (The fast compensation will only work when IADPT pin is configured less than 160kΩ) 0b: Turn off bandwidth promotion under RSNS_RAC=1b (Note when this bit configured as 0b, IIN_HOST DAC can be extended up to 10A, writing IIN_HOST value higher than 10A will be neglected, the ICHG regulation loop will be slower to guarantee stability under 6.4A~10A input current range) 1b: Turn on bandwidth promotion under RSNS_RAC=1b <default at POR> (Note when this bit configured as 1b, IIN_HOST DAC is clamped at 6.4A, writing IIN_HOST value higher than 6.4A will be neglected, the ICHG regulation loop will be faster within 6.4A input current range) |
| SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 7 | CMP_REF | R/W | 0b | Independent Comparator internal Reference 0b: 2.3 V <default at POR> 1b: 1.2 V |
| 6 | CMP_POL | R/W | 0b | Independent Comparator output Polarity 0b: When CMPIN is above internal threshold, CMPOUT is LOW (internal hysteresis) <default at POR> 1b: When CMPIN is below internal threshold, CMPOUT is LOW (external hysteresis) |
| 5-4 | CMP_DEG | R/W | 00b | Independent comparator deglitch time, only applied to the falling edge of CMPOUT (HIGH → LOW). 00b: Independent comparator is enabled with output deglitch time 5 µs <default at POR> 01b: Independent comparator is enabled with output deglitch time of 2 ms 10b: Independent comparator is enabled with output deglitch time of 20 ms 11b: Independent comparator is enabled with output deglitch time of 5 sec |
| 3 | FORCE_CONV_OFF | R/W | 0b | Force Converter Off function When independent comparator triggers, (CMPOUT pin pulled down) charger latches off into HIZ mode, at the same time, CHRG_OK signal goes LOW to notify the system. Charge current is also set to zero internally, but charge current register setting keeps the same. To get out of HIZ, firstly the CMPOUT should be released to high and secondly FORCE_CONV_OFF bit should be cleared(=0b). 0b: Disable this function <default at POR> 1b: Enable this function |
| 2 | EN_PTM | R/W | 0b | PTM enable register bit, it will automatically reset to zero 0b: disable PTM. <default at POR> 1b: enable PTM. |
| 1 | EN_SHIP_DCHG | R/W | 0b | Discharge SRN for Shipping Mode. Used to discharge VBAT pin capacitor voltage which is necessary for battery gauge device shipping mode. When this bit is 1, discharge SRN pin down in 140 ms with around 10mA current flowing through both SRN and SRP pin, totally 20mA. When 140 ms is over, this bit is reset to 0 automatically. If this bit is written to 0b by host before 140ms expires, VSYS should stop discharging immediately. After SRN is discharged to 0V the discharge current will shut off automatically in order to get rid of any negative voltage on SRN pin. Note if after 140ms SRN voltage is still not low enough for battery gauge device entering ship mode, the host may need to write this bit to 1b again to start a new 140ms discharge cycle. 0b: Disable shipping mode <default at POR> 1b: Enable shipping mode |
| 0 | AUTO_WAKEUP_EN | R/W | 0b |
Auto Wakeup Enable When this bit is HIGH, if the battery is below VSYS_MIN , the device should automatically enable 128 mA charging current for 30 mins. When the battery is charged up above minimum system voltage, charge will terminate and the bit is reset to LOW. The charger will also exit auto wake up if host write a new charge current value to charge current register Reg0x14(). 0b: Disable <default at POR> 1b: Enable |