SLUSDU7A March 2020 – August 2024 UCC21320-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IS | Safety output supply current | RθJA = 74.1°C/W, VDDA/B = 15 V, TJ = 150°C, TA = 25°C | DRIVER A, DRIVER B | 53 | mA | ||
| RθJA = 74.1°C/W, VDDA/B = 25 V, TJ = 150°C, TA = 25°C | 32 | ||||||
| PS | Safety supply power | RθJA = 74.1°C/W, TJ = 150°C, TA = 25°C | INPUT | 50 | mW | ||
| DRIVER A | 800 | ||||||
| DRIVER B | 800 | ||||||
| TOTAL | 1650 | ||||||
| TS | Maximum safety temperature(1) | 150 | °C | ||||