SLUSE80C September 2021 – December 2022 UCC14240-Q1
PRODUCTION DATA
| PIN | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| VVIN | Primary-side input voltage to GNDP | 21 | 24 | 27 | V |
| VENA | Enable to GNDP | 0 | 5.5 | V | |
| VPG | Powergood to GNDP | 0 | 5.5 | V | |
| VVDD | VDD to VEE | 18 | 25 | V | |
| VVEE | COM to VEE | 2.5 | VDD – VEE | V | |
| VFBVDD, VFBVEE | FBVDD, FBVEE to VEE | 0 | 2.5 | 5.5 | V |
| TA | Ambient temperature | –40 | 125 | °C | |
| TJ | Junction temperature | –40 | 150 | °C |