SLUSE81F August 2020 – June 2026 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
| Address | 0x0006 | |||||||
| NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | CELL8 | CELL7 | CELL6 | CELL5 | CELL4 | CELL3 | CELL2 | CELL1 |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| CELL1 to CELL8 = | Among the active cells specified by the ACTIVE_CELL register, this register indicates which active channel is excluded from the OV, UV and VCB_DONE monitoring. This register information is also used for cell voltage measurement diagnostic comparison. 0 = No special handling of the functions mentioned above. 1 = Special handling of the functions mentioned above. See Section 7.3.7 for details. | |||||||