SLUSEG8E October 2021 – January 2026 LMR54406 , LMR54410
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12V, VOUT = 5V, fSW = 1100kHz, L = 15µH, COUT = 22µF, TA = 25°C.
Figure 8-3 Ripple at No Load
Figure 8-5 Start-Up by VIN
Figure 8-7 Load Transient
Figure 8-9 Short Protection
Figure 8-4 Ripple at Full Load
Figure 8-6 Start-Up by EN
Figure 8-8 Line Transient
Figure 8-10 Short Recovery