SLUSEM3C March 2022 – June 2024 UCC21737-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VCC = 5V, VDD-COM = 20V, COM-VEE = 5V, IN+/– = 5V, 150kHz, 50% Duty Cycle for 10nF load, Ta = 25℃ | 985 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 20 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 965 | mW | |||