SLUSET9I December 2022 – December 2025 UCC21551-Q1
PRODUCTION DATA
Figure 6-3 shows the response time of the enable function. It is recommended to bypass using a 100pF-1nF low ESR/ESL capacitor close to EN pin when connecting EN pin to a micro-controller over distance. For more information, see Section 7.4.1.