SLUSEW1A January   2024  – December 2024 TPS4810-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Charge Pump and Gate Driver Output (VS, G1PU, G1PD, G2, BST, SRC)
      2. 7.3.2 Capacitive Load Driving Using FET Gate (G1PU, G1PD) Slew Rate Control
      3. 7.3.3 Short-Circuit Protection
        1. 7.3.3.1 Short-Circuit Protection With Auto-Retry
        2. 7.3.3.2 Short-Circuit Protection With Latch-Off
      4. 7.3.4 Undervoltage Protection (UVLO)
      5. 7.3.5 Reverse Polarity Protection
      6. 7.3.6 Short-Circuit Protection Diagnosis (SCP_TEST)
      7. 7.3.7 TPS48100-Q1 as a Simple Gate Driver
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application: Circuit Breaker in Battery Management System (BMS) using Low Side Current Sense
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

Figure 4-1 DGX Package, 19-Pin VSSOP (Top View)
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
EN/UVLO 1 I

EN/UVLO Input. A voltage on this pin above 1.24V enables normal operation. Forcing this pin below 0.3V shuts down the device reducing quiescent current to approximately 1.5µA. Optionally connect to the input supply through a resistive divider to set the undervoltage lockout.

When EN/UVLO is left floating an internal pull down of 100nA pulls EN/UVLO low and keeps the device in shutdown state.

INP2

2 I

Input signal for external charge FET control. CMOS compatible input reference to GND that sets the state of G2 pin.

INP2 has an internal weak pull down of 100nA to GND to keep G2 pulled to SRC when INP2 is left floating.

INP1

3

I

Input signal for external discharge FET control. CMOS compatible input reference to GND that sets the state of G1PD and G1PU pins.

INP1 has an internal weak pull down of 100nA to GND to keep G1PD pulled to SRC when INP1 is left floating.

N.C

4

No connect.
FLT

5

O Open drain fault output. This pin asserts low during short circuit fault, charge pump UVLO, input UVLO, and during SCP comparator diagnosis. If FLT feature is not desired then connect it to GND.
GND 6 G Connect GND to system ground.
CS_SEL 7

I

Current sense select input. Connect this pin to ground to activate high side current sense. Drive this pin to >2V to activate low side current sensing.

CS_SEL has an internal weak pull down of 100nA to GND.

ISCP 8 I

Short circuit detection setting. A resistor across ISCP to GND sets the short circuit current comparator threshold.

If short-circuit protection feature is not desired then connect CS+, CS–, and VS pins together. Also connect ISCP and TMR pins to GND.

TMR 9 I Fault timer input. A capacitor across TMR pin to GND sets the times for fault turn-off.
Leave it open for fastest setting. Leave this pin open for fastest response setting. If short-circuit protection feature is not desired then connect CS+, CS–, and VS pins together. Also, connect ISCP and TMR pins to GND.
SCP_TEST 10 I

Internal short circuit comparator (SCP) diagnosis input.

When SCP_TEST is driven low to high with INP1 pulled high, the internal SCP comparator operation is checked. FLT goes low and G1PD gets pulled to SRC if SCP comparator is functional.

Connect SCP_TEST pin to GND if this feature is not desired.

SCP_TEST has an internal weak pull down of 100nA to GND.

G2 11 O

Charging FET gate drive output. It has 1.69A peak source and 2A sink capacity. Leave the G2 pin floating if the G2 drive functionality is unused.

BST 12 O High side bootstrapped supply. An external capacitor with a minimum value of >Qg(tot) of the external FET must be connected between this pin and SRC.
SRC 13 O Source connection of the external FET.
G1PD 14 O High current gate driver pull-down. This pin pulls down to SRC. For the fastest turn-off, tie this pin directly to the gate of the external high side MOSFET.
G1PU 15 O High current gate driver pull-up. This pin pulls up to BST. Connect this pin to G1PD for maximum gate drive transition speed. A resistor can be connected between this pin and the gate of the external MOSFET to control the in-rush current during turn-on.
CS– 17 I Current sense negative input.
CS+ 18 I Current sense positive input.

N.C

19 No connect.
VS 20 P Supply pin of the controller.
I = Input, O = Output, I/O = Input and Output, P = Power, G = Ground