Over operating free-air temperature range and all voltages are with respect to Vss (unless otherwise noted).(1)
|
MIN |
MAX |
UNIT |
| VDD |
Supply voltage |
–0.3 |
20 |
V |
| VHI, VLI |
Input voltages on HI and LI |
-10 |
20 |
V |
| VEN |
Input voltages on EN |
Input voltages on EN |
-10 |
20 |
V |
| VLO |
Output voltage on LO |
DC |
–0.3 |
VDD + 0.3 |
V |
| Repetitive pulse < 100 ns(2) |
–2 |
VDD + 0.3 |
| VHO |
Output voltage on HO |
DC |
VHS – 0.3 |
VHB + 0.3 |
V |
| Repetitive pulse < 100 ns(2) |
VHS – 2 |
VHB + 0.3 |
| VHS |
Voltage on HS |
DC |
–1 |
120 |
V |
| Repetitive pulse < 100 ns(2) |
–(28 – VDD) |
120 |
| VHB |
Voltage on HB |
–0.3 |
120 |
V |
|
Voltage on HB-HS |
–0.3 |
20 |
V |
| TJ |
Operating junction temperature |
–40 |
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Values are verified by characterization and are not production tested.