SLUSF08A March 2024 ā September 2024 TPS1213-Q1
PRODUCTION DATA
The TPS12130-Q1 is a 45V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5Vā40V and features such as low power mode with automatic load wakeup functionality, short circuit protection the device is suitable for 12V power distribution system designs. The device can also withstand and protect the loads from negative supply voltages down to ā40V.
The following design procedure can be used to select the supporting component values based on the application requirement.