SLUSF22C November 2024 – June 2026 TPS54338 , TPS54438 , TPS54538
PRODUCTION DATA
In some cases, a feedforward capacitor can be used across RFBT to improve the load transient response or improve the loop phase margin. This statement is especially true when values of RFBT > 100kΩ are used. Large values of RFBT in combination with the parasitic capacitance at the FB pin can create a small signal pole that interferes with the loop stability. A CFF helps mitigate this effect. Use lower values to determine if any advantage is gained by the use of a CFF capacitor.
The Optimizing Transient Response of Internally Compensated DC-DC Converters with Feedforward Capacitor application report is helpful when experimenting with a feedforward capacitor.
For this example design, a 10pF capacitor C9 can be mounted to boost load transient performance.