SLUSF40A October 2024 – December 2024 BQ25190
PRODUCTION DATA
Low ESR X5R or X7R ceramic capacitors are preferred for output capacitors for optimized internal compensation loop stability, or output voltage ripple of integrated Buck or Buck-boost rails.
For the integrated charger, a 10µF output capacitor (CSYS_D5) is normally used. After derating, the total effective capacitance on all the SYS pins needs to be higher than 1µF but less than 100µF.
For the integrated Buck rail, a 10µF output capacitor (CBKOUT) is normally used. After derating, the effective capacitance needs to be at least 4µF but less than 25µF.
For the integrated Buck-boost rail, a 22µF output capacitor (CBKOUT) is normally used. After derating, the effective capacitance needs to be at least 5µF.
For the integrated LDO rails, a 1µF output capacitor (CLSLDO1/CLSLDO2) is normally used. After defating, the effective capacitance needs to be at least 0.5µF at least but less than 22µF.