SLUSF86 May 2024 UCC21331-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IS | Safety output supply current | RθJA = 80.2°C/W, VDDA/B = 15 V, TJ = 150°C, TA = 25°C | DRIVER A, DRIVER B | 50 | mA | ||
| RθJA = 80.2°C/W, VDDA/B = 25 V, TJ = 150°C, TA = 25°C | 30 | ||||||
| PS | Safety supply power | RθJA = 80.2°C/W, TJ = 150°C, TA = 25°C | INPUT | 50 | mW | ||
| DRIVER A | 750 | ||||||
| DRIVER B | 750 | ||||||
| TOTAL | 1550 | ||||||
| TS | Maximum safety temperature(1) | 150 | °C | ||||