SLUSFA4C June 2023 – February 2025 BQ25628E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VBUS / VBAT POWER UP | ||||||
| tVBUS_OVP | VBUS OVP deglitch time to set VBUS_FAULT_STAT and VBUS_FAULT_FLAG | 200 | µs | |||
| tPOORSRC | Bad adapter detection duration | 30 | ms | |||
| BATTERY CHARGER | ||||||
| tTOP_OFF | Typical top-off timer accuracy | TOPOFF_TMR = 01 | 12 | 17 | 21 | min |
| TOPOFF_TMR = 10 | 24 | 35 | 41 | min | ||
| TOPOFF_TMR = 11 | 36 | 52 | 61 | min | ||
| tSAFETY_TRKCHG | Charge safety timer accuracy in trickle charge | 0.85 | 1.25 | 1.35 | hr | |
| tSAFETY_PRECHG | Charge safety timer accuracy in pre-charge | PRECHG_TMR = 0 | 1.75 | 2.5 | 2.75 | hr |
| PRECHG_TMR = 1 | 0.43 | 0.62 | 0.68 | hr | ||
| tSAFETY | Charge safety timer accuracy in fast charge | CHG_TMR = 0 | 10.5 | 14.5 | 15.5 | hr |
| CHG_TMR = 1 | 21.0 | 28 | 31 | hr | ||
| BATFET CONTROL | ||||||
| tBATFET_DLY | Time after writing to BATFET_CTRL before BATFET turned off for ship mode or shutdown | BATFET_DLY = 1 | 12.5 | s | ||
| BATFET_DLY = 0 | 25 | ms | ||||
| tSM_EXIT | Deglitch time for QON to be pulled low in order to exit from Ship Mode | 0.55 | 0.8 | 0.93 | s | |
| tQON_RST | Time QON is held low to initiate system power reset | 9.0 | 12.5 | 14.5 | s | |
| tBATFET_RST | Duration that BATFET is disabled during system power reset | 430 | ms | |||
| I2C INTERFACE | ||||||
| fSCL | SCL clock frequency | See Serial Interface section for more details. | 1.0 | MHz | ||
| DIGITAL CLOCK AND WATCHDOG | ||||||
| tLP_WDT | Watchdog Reset time (EN_HIZ = 1, WATCHDOG = 11) | 100 | 200 | s | ||
| tWDT | Watchdog Reset time (EN_HIZ = 0, WATCHDOG = 11) | 136 | 200 | s | ||