SLUSFF0A
September 2023 – July 2025
TPS536C9T
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Mechanical, Packaging, and Orderable Information
6
Revision History
1
Features
Input voltage range: 4.5V to 17V
Output voltage range: 0.25V to 5.5V
Dual output supporting N+M phase configurations (N+M ≤
12
, M ≤
6
)
Fully compatible with TI smart power stages
Supports voltage- and current-source Imon power stages, with internal 1kΩ resistor
Supports dual side power delivery with 12"+ trace length
Intel®
VR14 SVID compliant with PSYS support
Backward compatible to VR13.HC/VR13.0 SVID
Automatic NVM fault status logging
Enhanced D-CAP+ control to provider superior transient performance with excellent dynamic current sharing
Dynamic phase shedding with programmable thresholds for optimizing efficiency at light and heavy loads
Configurable with non-volatile memory (NVM) for low external component count
Individual per-phase IMON calibration, with multi-slope gain calibration to increase system accuracy
Diode braking with programmable timeout for reduced transient overshoot
Programmable per-phase valley current limit (OCL)
PMBus®
v1.3.1 system interface for telemetry of voltage, current, power, temperature, and fault conditions
New soft-shutdown option for overvoltage fault
Programmable loop compensation through PMBus
6.00mm × 6.00mm
,
48
-pin, QFN package