SLUSFG8A June 2024 – May 2026 TPS562243 , TPS562246 , TPS562246B
PRODUCTION DATA
The TPS56224xx is designed to operate from input supply voltages in the range of 4.2V to 17V (TPS562243, TPS5622436) and 4.5V to 17V (TPS562246B). Buck converters require the input voltage to be higher than the output voltage for proper operation. The maximum duty is 95%.