Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS562246B

ACTIVE

3V to 17V input, 2A 1.2MHz synchronous buck converter with FCCM in SOT-563 package

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 4.2 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Enable, Forced PWM, Overcurrent protection, Soft-start fixed, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 4.2 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Enable, Forced PWM, Overcurrent protection, Soft-start fixed, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Input voltage range: 4.5V to 17V (TPS562246B)
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy
    • Integrated FETs: 100mΩ and 55mΩ
    • Low quiescent current for TPS562243: 110µA
    • Switching frequency: 1280kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • TPS562243 Eco-mode and TPS562246, TPS562246B FCCM mode at light load
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle over current limit
    • Hiccup mode for UV protection
    • Operating junction temperature range: –40°C to 125°C
    • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS56224xx with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Input voltage range: 4.5V to 17V (TPS562246B)
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy
    • Integrated FETs: 100mΩ and 55mΩ
    • Low quiescent current for TPS562243: 110µA
    • Switching frequency: 1280kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • TPS562243 Eco-mode and TPS562246, TPS562246B FCCM mode at light load
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle over current limit
    • Hiccup mode for UV protection
    • Operating junction temperature range: –40°C to 125°C
    • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS56224xx with the WEBENCH Power Designer

The TPS56224xx is a simple, easy-to-use, synchronous buck converter with input voltage ranging from 4.2V to 17V (TPS562243, TPS562246) and 4.5V to 17V (TPS562246B),, and supports up to 2A continuous current.

The device is designed to operate with minimum external component counts and low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS562243 operates in Eco-mode, which maintains high efficiency during light load operation. The TPS562246 and TPS562246B operate in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS56224xx integrates complete protection including OCP, UVLO, OTP, and UVP with hiccup.

The TPS56224xx is available in a 6pin, 1.6mm × 1.6mm SOT563 (DRL) package. The junction temperature is specified from –40°C to 125°C.

The TPS56224xx is a simple, easy-to-use, synchronous buck converter with input voltage ranging from 4.2V to 17V (TPS562243, TPS562246) and 4.5V to 17V (TPS562246B),, and supports up to 2A continuous current.

The device is designed to operate with minimum external component counts and low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS562243 operates in Eco-mode, which maintains high efficiency during light load operation. The TPS562246 and TPS562246B operate in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS56224xx integrates complete protection including OCP, UVLO, OTP, and UVP with hiccup.

The TPS56224xx is available in a 6pin, 1.6mm × 1.6mm SOT563 (DRL) package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS56224xx 4.2V to 17V Input, 2A , Synchronous Buck Converters in SOT563 datasheet (Rev. A) PDF | HTML 12 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos