SLUSFK1E January 2024 – February 2025 UCC33420
PRODUCTION DATA
| VDE | UL | UL | UL |
|---|---|---|---|
| Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify under UL 1577 / CSA Component Recognition program | Plan to certify according to IEC 62368-1 | Plan to certify according to IEC 60601-1 |
| Certificate number: (planned) | Certificate number: (planned) | File number: (planned) | Certificate number: (planned) |