SLUSFK5A June 2024 – June 2026 UCC33410
PRODUCTION DATA
The UCC33410 can operate at input voltage range from 4.5V to 5.5V. If the VINP < VVINP_UVLO_F or VINP > VVINP_OVLO_R conditions occurred, the converter stops switching and part shuts down. Once the VINP returns to normal operation range, VINP > VVINP_UVLO_R or VINP < VVINP_OVLO_F. The part resumes switching immediately without waiting for the auto-restart timer.